CFA-SL Hinges with slotted holes of adjustment

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

Pass-through slotted holes for cylindrical head screws which allow the adjustment during assembly.

  • CFA-SL-H: for horizontal adjustments.
  • CFA-SL-V: for vertical adjustments.
  • CFA-SL-HV: for both horizontal and vertical adjustments.
General information

Rotation angle (approximate value)

Max 215° (-35° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFA-SL-V - For vertical adjustments 
CFA-SL-V - For vertical adjustments 
Resistance tests
Axial StressRadial Stress90° Angled Stress
CFA-SL-V - For vertical adjustmentsCFA-SL-V - For vertical adjustmentsCFA-SL-V - For vertical adjustments
Maximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
510528049057902603190
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT