San - Antimicrobial
Technopolymer and aluminium
Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.
Tube
Anodised aluminium in natural colour, sandblasted matte finish.
Button
Aluminium, blue colour similar to RAL5002.
Standard executions
Nickel-plated steel bushings, threaded blind hole.
By keeping the button pressed, the air outlet channel switches between the two available:
- RH-FG18-P5-L: one pneumatic valve, connection on the left.
- RH-FG18-P5-R: one pneumatic valve, connection on the right.
By keeping one or both of the buttons pressed, the air outlet channel switches between the two available:
- RH-FG18-P5-LL: two pneumatic valves, connection on the left.
- RH-FG18-P5-RR: two pneumatic valves, connection on the right.
Functioning
The handle is supplied complete with quick couplings for direct connection to a Ø 4 mm tube.
The handle allows direct control of one or two double-acting pneumatic actuators (execution 5/2).
The handle has a pressure chamber discharge function.
| Technical features | |
|---|---|
| Functioning | Filtered air |
| Operating pressure | Max. 10 bar |
| Working temperature | -5° ÷ +70°C |
| Load capacity | 120 Nl/min (6 bar) |
| Action force | 14 N (indipendente dalla pressione di esercizio) |
| Nominal diameter air passage | Ø 4 mm |
Other standard executions
RH-VM-02: single complementary handle without push button and without valve RHVM-02.30.140.S11.