L.652-S Safety T-Handles

Push action, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish with "PUSH" tampoprinted in grey colour. Avoid contact with solvents, alcohol or detergents containing alcohol to prevent deterioration of the tampoprinted inscription.

Centre cap

Technopolymer, black colour. On request and for sufficient quantities, it can be supplied in yellow RAL 1021 (safety) or in other colours, with customised graphic symbols, marks or writing.

Standard executions

Glass-fibre reinforced technopolymer clamping element with toothing and retaining pin, black colour, with knurling on the protruding part to make initial tightening easier. AISI 302 stainless steel return spring.

  • L.652-S-B: brass boss, threaded blind hole.
  • L.652-S-p: zinc-plated steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data).
General information

Features and applications

Particularly suitable where the handle needs to turn freely to avoid that clamping may be accidentally affected.

Other executions

Special executions on request

Different lengths of threaded stud.

Instructions of use

Instructions of use

Press the handle to engage the toothing and turn it. By releasing the handle the spring releases the toothing, thus the handle returns to the rest position.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.