SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Self-adhesive front plate
Anodised aluminium.
Standard executions
Plain blind hole. Assembly by means of a supplied stainless steel transversal grub screw UNI 5929 (grub screw with hexagon socket and cup end).
- IZP.: plain knob.
- IZP+K: knob with triangular index.
- IZP+GS: knob with standard graduation, 20 marks, numbering from 0 to 9 increases as the knob is turned clockwise.
Laser-engraved precision graduations.
Special executions on request
The front plate can be customized with words, marks, graphic symbols, etc.
On the plain surface of the knob high precision graduations can be laser-engraved (see Graduations).