San - Antimicrobial
Steel
Material
Black-oxide steel, hardened steel insert.
Lever arm
AISI 303 stainless steel, sandblasted matte finish.
Handle
I.222 in phenolic based (PF) Duroplast, black colour, glossy finish.
Standard executions
GN 316-V: insert with square hole.
Features and applications
GN 316 ratchet spanners are used for assembly and repair work. They can also be used for fixed applications on machines and equipment. The positioning of the reversing lever sets ratchet spanners action: clockwise, anticlockwise or fixed action. By turning the arm in the opposite direction the insert turns freely allowing a comfortable clamping action.
The inserts can be interchanged easily and supplied individually.
Special executions on request
- GN 316-SK: insert with hexagonal hole.
- GN 316-K: insert with keyway.
- GN 316-M: insert with threaded hole.
- Arms in different lengths.