San - Antimicrobial
Aluminium and steel
Knob body
Anodised aluminium black colour.
Centre closing cap
Acetal resin based (POM) technopolymer, light-grey colour.
Torque limiting mechanism
Black-oxide steel.
Standard executions
Black-oxide steel clamping element, screw, spring and thrust washer.
- GN 3663 (d2): threaded hole.
- GN 3663 (d4 - l): threaded screw.
Features and applications
GN 3663 wing knobs are used when the applied tightening torque (see C# ±10% in the table)must not exceed a preset value.
The torque transmission from the wing knob to the clamping element takes place by means of a spring system which prevents the overcoming of the established torque. Upon exceeding the established torque, a "click" sound will be heard to indicate that the maximum tightening has been reached. By turning the knob anticlockwise the mechanism unlocks.
Special executions on request
- Executions with clamping element with plain hole.
- Executions with clamping element with different threadings and lengths.
- Different values of torque limiting.
- Torque limiting knobs for anticlockwise clamping.