VTT-RC Lobe knobs with solid section

with elastic fork, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Elastic fork in acetal based technopolymer (POM), black colour.

Standard executions

  • VTT-B-RC: brass boss, threaded blind hole.
  • VTT-SST-RC: AISI 304 stainless steel boss, threaded blind hole.
  • VTT-p-RC: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
  • VTT-SST-p-RC: AISI 304 stainless steel threaded stud, chamfered flat end UNI EN ISO 947 : 4753 (see Technical data).
General information

Suitable where it is necessary to prevent the loss of the knob.

The elastic fork, housed in the groove of the knob can turn freely.

The three-lobe shape with large recesses is particularly ergonomic also for smaller knobs, ensuring an effective grip even with work gloves.

The design without rear cavities, generally adopted for reducing thickness, prevents unhealthy residues from depositing, ensuring easy cleaning. Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.

Accessories

Accessories on request

  • CT-S technopolymer and stainless steel ball chains.
  • GN 111 stainless steel and brass ball chains.
  • CV-T polyethylene and stainless steel retaining cables.
  • GN 111.2 stainless steel retaining cables.
  • GN 111.4 polyurethane and stainless steel spiral retaining cables.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT