San - Antimicrobial
Technopolymer
Wheel body
Polyamide based (PA) technopolymer.
Rolling action
Hub with pass-through hole.
Fixed plate bracket
Zinc-plated steel sheet, the bracket is designed to withstand loads up to 3000N.
Turning plate bracket
Zinc-plated steel sheet, the bracket is designed to withstand loads up to 3000N. The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability. Does not require maintenance. It consists of (see Fig.1):
- fitting plate: electrolytically zinc-plated steel plate;
- fork: electrolytically zinc-plated steel plate;
- ball race ring: electrolytically zinc-plated steel plate;
- central pin: incorporated in the plate, cold reflanged;
- rotation system: dual grease-lubricated ball race;
- dust seal: RAL 7015 dark grey technopolymer, available only for SBL and SBF executions.
Brake
Total brake that locks the wheel and bracket rotation. The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease. Hardened carbon steel spring.
Standard executions
- PBL: fixed plate bracket, without brake.
- SBL: turning plate bracket, without brake.
- SBF: turning plate bracket, with brake.
- FBL: turning plate bracket and centre pass-through hole, without brake.
- FBF: turning plate bracket and centre pass-through hole, with brake.
Applications
Excellent wear and tearing resistance. For further information see wheel technical data sheet RE.F8.