Technopolymer ends
Ends
Polypropylene based (PP) technopolymer, black colour, matte finish.
Axis and rotor propeller
Polypropylene based (PP) technopolymer, red colour.
Tubular window
Borosilicate glass, high-resistance, also suitable for use with glycol-based solutions.
Maximum visibility of the flow from all angles.
Tie rods
AISI 316L stainless steel.
Screws and nuts
Zinc-plated steel.
Standard executions
Cylindrical gas threading according to UNI ISO 228/1 or conical gas NPT - ANSI-ASME B1-20.
- HVF.: brass bosses and NBR synthetic rubber gasket.
- HVF-SST: AISI 316 stainless steel bosses and packing ring in VITON®*.
Maximum continuous working temperature
100° C.
Features and applications
The indicator can be mounted in any position.
In case of mounting on rigid tubes, it is recommended to place the indicator perfectly aligned with the tubes.
The indicator operates with two-way liquid flows.
For rotating the propeller it is required a minimum fluid flow rate (Q**) depending on the type of fluid and its viscosity (shown in cSt, see table)
Special executions on request
Axis and rotor propeller in blue colour.
* Registered trademark by DuPont Dow Elastomers.