GN 743 Oil level sight glass

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Aluminium, glossy finish:

  • GN 743-A: with reflector made out of technopolymer (PSU polysulfone).
  • GN 743-B: without reflector.

Black anodised aluminium:

  • GN 743-AS: with reflector made out of technopolymer (PSU polysulfone).
  • GN 743-BS: without reflector.

Window

Natural glass.

Ring

NBR synthetic rubber.

Maximum continuous working temperature

100°C.

General information

Features and applications

GN 743 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request).

Accessories

Accessories on request

Brass nuts type  GH. (with Gas threadings only) for fitting to reservoirs with wall thickness smaller than 5 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT