San - Antimicrobial
Technopolymer
Cover
Polyamide based (PA) technopolymer, semi-matte finish.
- SFN......: RAL 2004 orange, marked "OIL".
- SFN.....-C9: RAL 9005 black colour, marked "OIL".
- SFN.....-C2-N: RAL 2004 orange, without "OIL" mark.
- SFN.....-C9-N: RAL 9005 black colour, without "OIL" mark.
Threaded fitting
Polyamide based (PA) technopolymer, black colour, semi-matte finish.
Packing ring
NBR synthetic rubber.
Air filter
"Tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ
Standard executions
- SFN.: marked "OIL".
- SFN-N: without "OIL" mark.
Maximum continuous working temperature
212°F (100°C).
Features and applications
SFN. breather caps, owing to their high air flow rate, are particularly suitable for use on hydraulic power packs or tanks subject to rapid changes in liquid volume.
Technical data
Air flow rate for each model can be determined from the graph calculating the difference between the pressure inside and outside the reservoir.
Special executions on request
Filler breathers without filter.