ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
Special executions on request
Special executions on request
- Teflon coating for the resistance to high temperatures and corrosion (Fig.4).
- FKM packing ring for maximum working temperature up to 270°C.
- Rotary movement of the clamping arm with block in the position at 20°.
- Rotary movement of the clamping arm with block in the position at 45°.
-
GENERAL
-
ADJUSTABLE LEVERS
-
HANDLE WITH PNEUMATIC DRIVE
-
GRADUATIONS
-
ROTARY CONTROLS
-
BALL TRANSFER UNITS
-
MODULAR ROLLER TRACKS
-
LEVEL BUBBLES
-
SPUR GEARS
-
RUBBER BUFFERS
-
HIGH PERFORMANCE VIBRATION DAMPERS
-
Elastomeerijouset
-
MAGNETS
-
LEVELLING FEET
-
HYGIENIC DESIGN
-
HINGES
-
PNEUMATIC FASTENING CLAMPS
-
ELECTRICAL LEVEL INDICATORS
-
DIN 3015 putkiliittimet
-
CASTORS AND WHEELS
-
Vacuum components