VCT-LP Lobe knobs

with retaining chain, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Technopolymer centre cap, black colour, matte finish. Not available for VCT.25.

Elastic fork in acetal based technopolymer (POM), black colour.

Retaining chain

Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.

NERINOX treated stainless steel ring with two coils.

Head fastening by means of a self-tapping screw ø4.8 mm UNI EN ISO 7050 or a M5 countersunk-head screw UNI EN ISO 10642.

Standard executions

  • VCT-B-LP: brass boss, threaded pass-through hole.
  • VCT-p-LP: zinc-plated steel threaded stud chamfered flat end according to UNI 947: ISO 4753 (see Technical data).
General information

Features and applications

The elastic fork, housed in the groove of the knob can turn freely. The coiled ring connects the fork to the chain.

Suitable where it is necessary to prevent the loss of the knob.

Other executions

Special executions on request

  • Chain in different lengths.
  • Knob with retaining cable CV-T in polyethylene black colour.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT