Magnetic measuring systems
In the group of position indicators, we also find magnetic measuring systems. Featuring an integrated magnetic position sensor, combined with the magnetic strip, it is a complete system for measuring linear and angular displacements. Easy assembly for precise positioning, shorter processing times and procedures are just some of the advantages of this product.
Within our product family of position indicators, you will find a selection of measuring systems for the measurement of linear and angular displacements. Our range consists of:
- Magnetic measuring system
- Magnetic sensors
- Magnetic band
Elesa magnetic measuring systems are manufactured using glass-fibre reinforced polyamide based technopolymer to result in a durable yet lightweight product. The system is very easy to assemble and allows precise alignment and positioning thanks to the Elesa patent retention wing. With a seven-digit LCD screen and up to ten programmable offset values, the system can streamline your processes by reducing time and machining procedures to the minimum.
To meet your requirements, we supply systems with length and angle modes, and length and angle modes with data transmission via radio frequency.
Our magnetic sensor is compatible with system MPI-R10. The cable is shielded with die-cast zinc alloy nickel-plated body. To ensure optimum safety, the sensor features snap assembly for easy insertion. It also guarantees correct connection even in the presence of vibrations or accidental tears. If you require a longer cable, we can accommodate up to 5m. Finally in our range are Elesa magnetic bands. These are suitable for use on MPI-R10 and MPI-15 systems. Made up of two separate parts: the band and a cover strip, they are available up to 25m.
We are here for all of your magnetic measuring needs. If you require a long-lasting component that delivers simple installation and high accuracy, make Elesa magnetic measuring systems your first port of call.