Arm handwheels
Arm handwheels
Elesa arm handwheels are part of our handwheels and crank handles series. They are ergonomically-designed to enable movement and precise adjustment to machinery. We host fixed and revolving handle components that are characterised by their design of two, three, or four arms. Handwheels can be used for various functions and so we supply various sizes and styles.
These components are ideal for use as a tightening screw for equipment, or to control the operation of a machine. Their specially-designed arms provide greater force and accuracy in applications where more leverage is required. Our components are produced with arms at a 120° angle which allows optimal grip for the operator.
The diameter of a handwheel determines the amount of turning force, and our range of arm handwheels are available in external diameters of 170mm to 400mm. They come in hole diameters of 10mm, 12mm, and 20mm, for easy attachment to your equipment. Expertly-manufactured to be uncomplicated and reliable components, they are made from:
- Technopolymer
- Duroplast
We are proud to introduce the cutting-edge material of Technopolymer into our manufacturing process. Technopolymer is a material with high thermal and mechanical performance. It creates products that are light, corrosion-resistant, and maintenance-free. It is especially perfect for our range of handwheels as it provides an excellent level of safety for the user during steering and tightening operations.
This product has also enabled us to create three-arm handwheels featuring different coloured boss caps. The pleasing burst of colour is possible thanks to our ELECOLOR technology. The modern hues make for a product that not only performs exceedingly well but is attractive and appealing. Choose from our range of shades and you can enjoy a component that seamlessly integrates with your machinery and work environment. If you require more than one three-armed handwheel, our choice of seven ELECOLORS are perfect for differentiating between machinery functions.