Push Pull toggle clamps
Within our range of toggles and fastening clamps are our versatile push pull toggle clamps. These strong components are intended for use in keeping in place a workpiece. They can be used in different ways to meet your requirements—either handheld to hold pieces of wood together or fixed to benches for greater stability. To secure these clamps to the intended surface, we recommend you use a mounting bracket.
Allowing for a quick release using the toggle pull action, these clamps are ideal for industrial applications that require high clamping forces and repetitive movements to lock components quickly and safely.
Our range of clamps includes the models MFA, MFC, MLA, MLB, MFE, and MFE-SST. To ensure excellent performance, the main Elesa toggle clamp components are manufactured using the following superior materials:
- Steel
- Stainless steel
Elesa clamps are characterised by their plunger which produces a positive straight-line action to provide perfect clamping. They have been designed to work alongside your equipment, with a low height that is ideal for use in limited spaces. Our toggle clamps are finished with a smooth polyurethane handle to provide comfort and grip to the operator. The handle is resistant against chemical agents, making the toggle ideal for environments that require heavy cleaning.
To ensure that these clamps provide the reliability you need, we have lubricated all articulate joints with a special grease. This allows the parts to move with ease.
Elesa are committed to manufacturing standard components that are aesthetically-pleasing and easy to use. Our push-pull clamps not only look great, seamlessly integrating with your work environment, they also require only minimum effort from the operator. With low input force creating high output clamping force, these components allow you to save your strength for heavier operations.
For the full range of Elesa push pull toggle clamps, take a look at the dedicated sections in our online catalogue.