Fold-away handles
Elesa fold-away handles are the ultimate embodiment of our commitment to producing standard components that are guaranteed to be high-performing, reliable, and safe for use. These handles are suitable for a number of applications across every industry. They are commonly used on window construction, trailer hitches, and machinery adjustment controls.
Our range of handles are made of technopolymer, duroplast, and stainless steel. The use of hard-wearing materials make the handles perfect for use on rods, actuating levers, or as handwheels and cranks for rotating or manoeuvring operations.
The handles are characterised by their fold-away mechanism which allows for space-saving as well as performing an important safety function. If you work in an environment where a more streamlined component would be preferable, then these handles are the perfect solution. Elesa recognises that the different industries we supply need to mitigate risk as far as is possible. We are proud of our sterling reputation when it comes to designing elements with safety at the forefront.
To ensure operator safety, we have included in our range a safety handle that has been exclusively designed by Elesa to include a special return mechanism called "Fold-O-matic®". This booster device automatically folds the handle into the retracted position when the operation has been completed, so you can enjoy a helping hand which takes unnecessary worry away from your hard work. To bring the handle into operation, simply apply some light pressure in the direction of the handwheel axes and the operator will turn the wheel freely.
In our catalogue you will find a selection of handles all with blind hole assembly in sizes of M4, M5, and M6. Elesa are passionate about bringing together expert functionality and pleasing aesthetics. Our fold-away handles are available with black and silver parts to effortlessly blend with the colour palette of your equipment.