Support bearings
Support bearings
Made from lightweight technopolymer, Elesa support bearings are reliable elements suitable for any industry.
SUPER-technopolymer is a corrosion-resistant material that can withstand several cleaning cycles even when treated with solvents and detergents. Unlike metal, it is non-magnetic and so can be used on any surface with complete peace of mind. This material is the latest advancement in engineering technology with wonderfully unique characteristics which make it a viable alternative to the use of metal components in the workplace. We have combined cutting-edge specifications with aesthetic excellence to produce bearings that look good and perform excellently.
As part of our levelling feet and supports section, our support bearings are self-aligning and suitable for fixing rotating shafts. Our use of technopolymer ensures that the components can withstand mechanical and thermal effects in the workplace. These bearings are important as they carry out crucial functions in all types of machinery. In reducing friction, they assist rotation by supporting the shaft inside your machinery.
We use NBR rubber gaskets to guarantee a high resistance against dust, humidity, water, and vapours during cleaning cycles. These sealed packing rings prevent the accumulation of contaminants to ensure the long life of the components.
As suppliers of standard components to clients across a range of sectors, we recognise that one size fits all is not always the case. Within this range you will find bearings with varying features to suit your diverse needs as we supply the following versions:
- Square flanged bearings
- Side flanged bearings
- Oval flanged bearings
- Oval flanged bearings for shafts at 90°
Our UCF square flanged bearings are available with a bracket featuring closed bearing end caps, or with a drilled cover and pass-through shaft. Whether you require square flanged support bearings, side flanged support bearings, or oval flanged support bearings, you will find them in the Elesa catalogue. We are happy to accommodate special executions on request, such as stainless steel bearings, bearings in varying inch sizes, and brackets in differing diameters.