Blanking plugs
At Elesa we know that each and every standard component plays an important role, no matter how small. Our oil plugs are one example of an unassuming product that we would be lost without. Manufactured using premium quality materials—technopolymer, aluminium, steel, and duroplast—these elements are reliable and durable.
Available with an organic rubber seal or flat washer in NBR synthetic rubber, these hydraulic components are ideal for applications on tanks, hydraulic power units, and transmissions.
Our range of oil drain plugs are available with the following specifications as standard:
- With flat packing ring
- With O-Ring
- With fill or drain graphic symbol
- With hexagon socket
- For push-fit
- With flat dipstick
Elesa oil plugs are also available with dipsticks in non-standard lengths and/or complete with a maximum-minimum level indicator.
We also supply caps designed in accordance with the Essential Health and Safety Requirements and intended to meet the European Directive ATEX 94/9 / EC. These components are to be used on machines and equipment situated in environments subject to risk of explosion.
Our breather plugs are made using technopolymer—a material that is an innovative advancement in engineering. With the potential to replace metal, technopolymer is durable, lightweight, and resistant against heat and chemicals. Technopolymer is a material that allows for cutting-edge aesthetics, and so we are able to offer breather caps in a choice of red and green. On request, we can also supply the cover in black to match your workplace designs.
These breather caps are suitable for reservoirs and tanks for liquid transport, thanks to their vacuum breaker valve preventing liquid loss. Specially designed for use with oil receptacles, our range of magnetic plugs can withstand temperatures up to maximum continuous working temperature of 100°C. Made from aluminium and featuring nickel-cobalt, these plugs keep metal particles in oil. Our TMB magnetic caps can be used in pressurised reservoirs due to the high tightening torque guaranteed by the positioning of the packing ring in its housing. You can find the full range of oil caps and plugs in the Elesa catalogue.