Hinge for thin frames
At Elesa we supply a vast range of hinges for use on doors across every industry. Our selection includes friction and detent hinges, adjustable hinges, lift-off hinges, and electrical safety hinges. We recognise that our clients have diverse needs, and so we host a series of hinges for thin doors. These elements are perfect if you are working with compact doors and frames. Choosing the right hinge for you is simple thanks to our product codes that include the maximum working load and the breaking load. Our hinges deliver long-lasting functionality for application in all sectors.
In producing streamlined hinges we never compromise on quality. This product range is made from the following tried and tested superior materials that are used across our catalogue:
- Technopolymer
- Die-cast zinc alloy
- Stainless steel
- Aluminium
Our CF range consists of technopolymer hinges finished in a matte black coating. Within this series you will find high-resilience joints enclosing a durable stainless steel rotating pin.
For structures with a narrow jamb, product CFDA is the perfect component. This hinge is made up of two bodies of different sizes—one wide and one narrow—and so is ideal for use with slender doors.
Alongside our technopolymer components, we also supply steel and stainless steel hinges that are compatible with thin frames. These hinges can be affixed by welding, or with cylindrical and countersunk head screws. You can also choose steel hinges that have been plated in zinc. For more complex doors and frames, our CMDX-AL range consists of aluminium hinges with varying specifications. These elements include bodies on the same plane or a raised body—opening on either the left or right side. These anodized aluminium hinges are available in a natural silver colour or a matte black finish.
However you wish to use your Elesa hinge for thin frames, we have several assembly types to suit your needs. Our components are available with pass-through holes, blind holes, threaded screws, and closed holes for welding.
You can find our full range of hinges for thin frame as well as guidelines on choosing the ideal component in the Elesa catalogue.