Control levers
The Elesa range of control levers are ideal for performing adjustment and positioning operations across any industry.
Alongside our range of Elesa control levers, we supply light grey technopolymer boss caps. Embossed with an arrow indicator, they are easy to install and remove.
We have expertly designed our selection of products, which includes indexing levers, to deliver the excellent performance you deserve. We pride ourselves on providing components that allow the operator to apply high forces while ensuring safety. We have made levers that accommodate effective manoeuvring, and our commitment to ergonomics is recognised by the most prestigious juries for Industrial Design.
Available in assembly types of plain hole and plain hole with keyway, our levers are made from high quality technopolymer, steel, and stainless steel. We supply levers with holes in the following sizes:
- 6mm
- 8mm
- 10mm
- 12mm
- 14mm
- 15mm
- 16mm
- 18mm
- 22mm
- 25mm
Some of the technopolymer components in this section of our catalogue are levers arranged for clicking operation. These components are crafted to have a straight lever parallel to the clamping surface. They are particularly suitable for operation in areas where space is limited. In true Elesa style, our handles deliver the best in functionality and comfortability. The heavy-duty arm allows for smooth and powerful rotation, and the technopolymer end offers an effective and reliable grip.
Not only are these handles brilliant performers, but many feature benefits such as lightweight, non-magnetic and corrosion resistance. The range also boasts levers that are finished with one of our seven exclusive ELECOLOUR covers giving them the advantage for aesthetic appeal. When you experience the Elesa rainbow that makes identification of machinery a breeze, you’ll never look back!