SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel

Standard executions
AISI 304 stainless steel cable, smooth finish, AISI 304 stainless steel fixing plate and AISI 301 stainless steel two-coil ring:
- GN 111.2-A-BL: cable with two clamping rings.
- GN 111.2-B-BL: cable with one ring and one clamping plate.
- GN 111.2-C-BL: cable with two clamping plates.
- GN 111.2-D-BL: cable without ring and without clamping plate.
- GN 111.2-E-BL: cable without ring with one plate.
AISI 304 stainless steel cable coated in transparent PVC, AISI 316 stainless steel snap hook, smooth finish aluminium pressure bushing, AISI 304 stainless steel fixing plate and AISI 301 stainless steel two-coil ring:
- GN 111.2-A-TR: cable with two clamping rings.
- GN 111.2-B-TR: cable with one ring and one clamping plate.
- GN 111.2-C-TR: cable with two clamping plates.
- GN 111.2-D-TR: cable without ring and without clamping plate.
- GN 111.2-E-TR: cable without ring with one plate.
- GN 111.2-K-TR: cable with snap hook.
- GN 111.2-L-TR: cable with snap hook and plate.
- GN 111.2-M-TR: cable with snap hook and ring.
AISI 304 stainless steel cable covered in black PVC, black zinc-plated AISI 301 stainless steel fixing plate and black zinc-plated AISI 304 stainless steel two-coil ring:
- GN 111.2-A-SW: cable with two clamping rings.
- GN 111.2-B-SW: cable with one ring and one clamping plate.
- GN 111.2-C-SW: cable with two clamping plates.
- GN 111.2-D-SW: cable without ring and without clamping plate.
- GN 111.2-E-SW: cable without ring with one plate.
Executions with rings (executions A, B and M) suitable for self-locking ball studs and self-locking pins with a d1 pin diameter | ||||||||
d1 | GN 113.1 GN 113.3 GN 113.4 GN 113.7 GN 113.8 GN 113.9 GN 113.10 | GN 113.5 GN 113.6 | GN 113.11 GN 113.12 | GN 114.2 GN 114.3 GN 114.6 | GN 124.1 GN 124.2 | GN 124.3 | GN 214.2 GN 214.3 GN 214.6 | GN 314 |
14 | 5 / 6 / 8 | all | 5 / 6 / 8 /10 | all | all | 8 / 10 | 6 / 8 | - |
18 | 10 / 12 / 16 / 20 / 25 | - | 12 / 16 | - | - | 10 / 12 | 10 / 12 / 16 / 20 / 25 | 8 / 10 / 12 |
24 | - | - | 20 / 25 | - | - | - | - | 16 / 20 |
30 | - | - | - | - | - | - | - | - |
Features and applications
GN 111.2 retaining cables are mainly used in combination with the different types of self-locking pins. They are available in different types allowing for use in different applications.
Implementation with the black coating (GN 111.2-SW) is visually discreet, allowing it to be used even in applications where reflections on the surface must be minimised.