SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with splash guard and flat dipstick, technopolymer
Cover
Polyamide based (PA) technopolymer, semi-matte finish.
- SFP+a.: RAL 2004 orange, marked "OIL".
- SFP+a.....-C9: RAL 9005 black colour, marked "OIL".
- SFP+a.....-C2-N: RAL 2004 orange, without "OIL" mark.
- SFP+a.....-C9-N: RAL 9005 black colour, without "OIL" mark.
Threaded fitting
Polyamide based (PA) technopolymer, black colour, semi-matte finish.
Packing ring
NBR synthetic rubber flat washer.
Flat dipstick
Flat section phosphatised steel.
On request and for sufficient quantities dipstick can be supplied in different lengths and/or complete with MAX-MIN level lines.
Splash guard
Technopolymer.
Standard executions
- SFP+a: without air filter (black splash guard).
- SFP+F+a: D = 31, 42 and 57 with "tech-fil" air filter in zinc-plated steel wire (orange splash guard); D = 70 with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ (grey splash guard).
- SFP-BA+F+a: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ (grey splash guard).
Zinc-plated steel sheet bayonet.
Maximum continuous working temperature
100°C.
Features and applications
SFP+a breather caps come complete with splash guard device (ELESA originale design) that prevents oil loss and are particularly suitable for use where oil is violently agitated and could be splashed against the breather cap.
Technical data
Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.
Special execution on request
Threaded connector also with NPT thread (National Taper Pipe Thread - ANSI-ASME B1-20) for the codes marked with # in the table.