DIN 653 Knurled grip knobs

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • DIN 653: steel class 5, turned and burnished.
  • DIN 653-ZB: steel class 5, turned and galvanised.
  • DIN 653-NI: AISI 303 stainless steel, sandblasted matte finish.

Standard execution

Threaded pin.

Other executions

Special executions on request

Different threadings and lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.