SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer and aluminium
Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Supplied assembled. The handle shank connection to the tube avoids tube rotation.
Intermediate shank
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Supplied assembled.
Headless screw with hexagon socket for fixing the support to the AISI 304 stainless steel tube.
Slotted pass-through hole with slot for cylindrical or hexagon head screws.
Standard executions
Pass-through holes for cylindrical-head screws with hexagon socket.
- M.1043-SCM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
- M.1043-SCM-AN: anodised aluminium tube, natural colour.
Brass bosses, threaded blind holes.
- M.1043-SCM-BM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
- M.1043-SCM-BM-AN: anodised aluminium tube, natural colour.
Technical data
Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

