M.1043-SCM Tubular handles with intermediate shank

Technopolymer and aluminium

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Supplied assembled. The handle shank connection to the tube avoids tube rotation.

Intermediate shank

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Supplied assembled.

Headless screw with hexagon socket for fixing the support to the AISI 304 stainless steel tube.

Slotted pass-through hole with slot for cylindrical or hexagon head screws.

Standard executions

Pass-through holes for cylindrical-head screws with hexagon socket.

  • M.1043-SCM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
  • M.1043-SCM-AN: anodised aluminium tube, natural colour.

Brass bosses, threaded blind holes.

  • M.1043-SCM-BM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
  • M.1043-SCM-BM-AN: anodised aluminium tube, natural colour.
General information

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

M.1043-SCM-BM-EP - Aluminium tube with epoxy resin coating, back mounting
M.1043-SCM-BM-EP - Aluminium tube with epoxy resin coating, back mounting
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT