San - Antimicrobial
Clamps for rotational moulds - Reverse clamps
The Elesa range of clamps for rotational moulds have been designed and manufactured to excel in industrial applications. They are ideal for uses that require high clamping forces and repetitive movements to lock components quickly and safely.
As with all Elesa standard components, we use superior materials to produce parts that you can rely on. Our reverse clamps are made using steel in different finishes.
Within this range you will find the following clamp styles:
- Toggle clamps
- Vertical toggle clamps
- Horizontal toggle clamps
- Latch clamps
Our MCR and MTR components are made using weldable steel, making them ideal for applications on moulds for plastic materials and rotational moulding. When working on applications such as the rotational moulding of plastic, it is crucial to be able to perform a type of tightening that can work safely and quickly at high temperatures of 240-300°C. Thanks to the use of weldable steel, our MCR toggle clamps and MTR components provide secure opening and closing for optimum safety.
The Elesa range of clamping tools are characterised by qualities that make them perfect for use in rotational moulding, such as the special copper grease and excellent steel finish.
MVA-R
This range features vertical clamps with a folded base and slotted assembly holes. When in use, the lever is controlled to prevent side thrust impacting on the application.
MCR
These clamps allow the position of the threaded screw to be adjusted depending on the type of application for which it is needed. As with all of our clamps, the MCR range features articulated joints that have been lubricated with heat-resistant grease.
MOA-R
Our horizontal toggle clamps with folded base boast a special feature: a low closure profile that ensures high performance across many applications.
MTR
The MTR version of clamps are especially efficient at reducing the possibility of accidental damage thanks to its small dimensions. With this versatile component, the position of the pulling hook can be adjusted in length to meet your application needs.
For the full range of Elesa clamps for rotational moulds - reverse clamps, take a look at our comprehensive catalogue.