M.1043-SCM Tubular handles with intermediate shank

Technopolymer and aluminium

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Supplied assembled. The handle shank connection to the tube avoids tube rotation.

Intermediate shank

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Supplied assembled.

Headless screw with hexagon socket for fixing the support to the AISI 304 stainless steel tube.

Slotted pass-through hole with slot for cylindrical or hexagon head screws.

Standard executions

Pass-through holes for cylindrical-head screws with hexagon socket.

  • M.1043-SCM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
  • M.1043-SCM-AN: anodised aluminium tube, natural colour.

Brass bosses, threaded blind holes.

  • M.1043-SCM-BM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
  • M.1043-SCM-BM-AN: anodised aluminium tube, natural colour.
General information

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

M.1043-SCM-AN - Anodised aluminium tube, front mounting
M.1043-SCM-AN - Anodised aluminium tube, front mounting
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT