San - Antimicrobial
Spring hinges and shock absorbing hinges
Spring hinges and shock absorbing hinges
ELESA offers a wide range of spring hinges and shock absorbing hinges, designed to meet the most diverse requirements in terms of functionality and aesthetics.
Spring Hinges
ELESA spring hinges, also known as self-retracting hinges, are characterised by their ability to automatically retract doors and flaps to the closed or open position. These hinges are widely used in a variety of industries due to their broad versatility.
Made of glass-fibre reinforced polyamide-based SUPER-technopolymer (PA) and available in black with a matte finish, spring hinges guarantee the following:
• Smooth and silent movement.
• High resistance to wear and chemical agents.
• Excellent sealing even under extreme temperature conditions.
Operation of Industrial Spring Hinges
The automatic return mechanism in these hinges is typically based on an internal spring that is compressed during the opening of the sash. Upon release, the spring relaxes, generating a force that pushes the sash towards the closed position. The spring force can be adjusted to suit the specific requirements of the application.
Shock Absorbing Hinges
Hinges with soft closing, also referred to as soft close hinges, are the ideal solution for cushioning the closing or reopening of hatches with a vertical axis or hatches with a horizontal axis. Equipped with an integrated damping system, these hinges make it possible to:
• Avoid shocks and annoying noises
• Guarantee greater safety in use
• Smooth and controlled movement