San - Antimicrobial
Horseshoe magnets and profile magnets
Within our industrial magnets range we feature two products that are perfect for use across many sectors. The products in this range are made using three quality materials:
- steel
- technopolymer
- aluminium
Firstly we have our horseshoe magnets which are unshielded, cast, magnetic systems with high performances and moderate overall dimensions. This magnet’s strength is thanks to its design. With both poles of the magnet close to each other and in the same plane, the magnetic lines of flux flow along a more direct path between the poles to concentrate the magnetic field.
These horseshoe shaped magnets are composed of an aluminium-nickel-cobalt (AINiCo) magnet which is resistant to temperatures up to 350°C. The magnets are available with a red lacquering which is resistant up to 180°C. To make it easy to handle and avoid demagnetise these components, they feature an iron plate on their split adhesive surface. To ensure that the adhesive force is not impaired, the fixing screws must be made out of non-magnetic material. Due to their super strength, they are suitable for picking up items in construction and engineering.
Also in our range are magnets for profile systems. These profile magnets are composed of a zinc-plated steel screw and pressure plate with a polyamide technopolymer housing. The magnet is finished in a black matte coating to enable it to seamlessly blend with your equipment. Specially made to be simple to use, our RMPR retaining magnets allow easy fixing of doors, covers, or tools to aluminium profiles. The elastic lateral elements allow the retaining magnet to be inserted at any point in the groove of the profile. By tightening the pressure screw slightly to get the fastening, you can prevent the profile from slipping.
For the full range of Elesa horseshoe magnets and profile magnets, and information on the profiles of magnetic materials, take a look at our online catalogue.