San - Antimicrobial
Tube-end caps and connectors
Showcased in our extensive range of Elesa tube-end caps and connectors are different shapes and sizes to provide reliable and versatile standard components that seamlessly integrate into your work environment. Providing support to structures bearing medium and heavy loads, they are an efficient and ergonomic solution for any industry.
To ensure this range of components can withstand varying needs, we have manufactured it using the following quality materials:
- Technopolymer
- Steel
- Stainless steel
Technopolymer is the latest advancement in engineering technology with wonderfully unique properties. Lightweight, non-magnetic, and corrosion-resistant, this plastic has the potential to replace metal in a number of applications. We have used this standout material that combines cutting-edge specifications with aesthetic excellence for our caps and connectors.
Our range of connectors can be affixed onto strut profiles to improve safety and provide a softer finish. In environments that require a high level of hygiene and cleanliness, these elements prevent the settling of dust and can withstand rigorous cleansing. We are committed to supplying versatile components, so in our catalogue you will find caps and connectors in a variety of forms. We feature tube end caps in round and square shapes, and caps suitable for tubes of round and square finishes.
Our selection of square tube connectors are ideal for use with connecting sections, as they feature one, two or even three adjustable legs. These components are available in black or grey high-tech polymer.
Alongside our standard fixed caps, we provide square tube expander end-caps that can be used in the joining of square tubes with other elements, or the installation of wheels or levelling elements.
Our catalogue of specially-designed tube-end caps and connectors are simple to use and do not require screws. Also within this range are compatible accessories to provide support when using the caps and connectors. Made from durable steel, our reinforcing round end caps can strengthen fragile structures. You will also find technopolymer protective caps and covers for tubes, nuts, and bolts. These can be coupled with elements and inserted by hand or mallet.
You can find the full range of end caps and connectors in our online catalogue.