San - Antimicrobial
SRA Wing nut screws
With integrated washer, technopolymer
Material
Polyamide based (PA) technopolymer, natural colour.
Features and applications
The wing nut screw allows the screw and washer to be combined into a single component and requires no tools for tightening.
It is made entirely from insulating material that is resistant to corrosion and chemicals. It is suitable for applications in industry, aeronautics and electronics, and in all cases where weight reduction is required.
The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.