DIN 9861 Cutting punches

Steel HSS

 
 

Select item

loading

Technical specifications

Scroll horizontally
Specifications

Type

Type D: with conical head

Steel HSS

  • Hardened shaft (HRC 62 +2)
  • Hardened head (HRC 50 +5)
Information

Information

DIN 9861 cutting punches are used, for example, in conjunction with DIN 9845 bushings in punching tools. Depending on the application, however, they can also be used as positioning, guide, ejection, or embossing pins and machined accordingly.

DIN 9861 cutting punches are characterised by tight form and position tolerances, a finely machined surface, and high wear resistance.

Accessories

Accessories

DIN 9845: Cutting bushings/Guide bushings

On request

On request

Other measures

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT