SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CGA-MS Multiple sealing inserts
for CGT and CGM cable glands, rubber
Material
Thermoplastic elastomer (TPE).
Features and applications
They are used as an alternative to the sealing inserts present in cable glands when more than one cable needs to be routed through the same cable gland; they can be used interchangeably with both CGT technopolymer cable glands and CGM metal cable glands.