IEL+x SOFT Mushroom revolving handles

"Soft-touch" technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.

Raw material coating suitable for contact with food (FDA CFR.21 and EU 10/2011).

Standard executions

Zinc-plated steel pin, hexagon socket at threaded end.

  • IEL+x: without ring.
  • IEL+x-A: with matte anodised aluminium ring (ELESA original design).
General information

Features and applications

The coating, with "soft-touch" elastomer, improves the grip even in the presence of oils, greases and sweat from the hand. For this reason it is suitable for fitness machines, tools and machines for gardening and goods transport, high-precision instruments and disability aids.

Other executions

Special executions on request

IEL+x-H: with magnifying lens for labels with marks and symbols.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT