GN 124.1 Locking Pins

Stainless Steel, with Axial Lock (Magnetic)

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Pin

AISI 303 stainless steel.

Knob

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, provided with holes for security ring.

Standard execution

(NdFeB) Neodymium-iron-boron retaining magnet, for temperatures up to 80°C.

Retaining magnets technical data.

General information

Features and applications

GN 124.1 self-locking pins are used for fast fixing between magnetic parts.

The presence of a neodymium magnet in the knob guarantees the maintenance of the pin in the axial retention position.

High-quality surfaces and precise perpendicularity of the positioning holes guarantee maximum efficiency of the magnetic flux.

GN 124.1 - Magnetic quick release pins 
Accessories

Accessories on request

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT