SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GLF Linear guide rails
Flat profile, stainless steel, PEEK
Guide profile
AISI 304 stainless steel with technopolymer coating (PEEK), grey colour.
Bracket
Anodised aluminium.
Features and applications
GLF side guides are generally used to laterally guide bundles of heat-shrinkable polyethylene film on conveyor belts. The PEEK coating guarantees minimal rolling resistance of the product. Suitable for use at high temperatures.
Minimum coating thickness 40 μ, maximum 50 μ.
Supplied in bars of 1500 or 3000 mm length.