San - Antimicrobial
UTB-SST-ESD Ball transfer units
ESD conductive technopolymer
Material
Conductive special technopolymer body, black colour. Volume resistivity <10 5 Ωcm, DIN IEC 93 test method, surface resistivity <10 5 Ω, DIN 53482 test method.
Main ball in AISI 316 stainless steel.
Internal support and transfer balls of the main ball in AISI 316 stainless steel.
Features and applications
UTB-SST-ESD ball transfer units are particularly suitable for applications on transfer and conveyor lines or end of production lines.
They facilitate both linear and rotational movements favouring maximum smoothness (see Technical Data).
The special ESD conductive technopolymer prevents the accumulation of electrostatic charges.
The UTB-SST-ESD ball transfer unit is therefore suitable for applications in "ESD PROTECTED AREA" (EPA) areas.
The self-lubricating technopolymer structure ensures maximum cleanliness as it does not require lubrication with oils and greases.
The stainless steel ball lends itself to handling loads with sharp and angular surfaces.
Furthermore, since these are corrosion-resistant materials, it is possible to wash them, even frequently.
Accessories on request
GN 509.3: spring rings in stainless steel to allow easy, quick insertion and removal of UTB-SST-ESD units.