San - Antimicrobial
ELCR. Control lever
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Boss cap
- ECB.T: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard execution
Black-oxide steel boss, H7 reamed hole.
Features and applications
Control levers ELCR. have a straight lever, parallel to the clamping surface. Particularly suitable when the lever turning angle is limited owing to lack of space.
Ergonomy
Rotations are performed smoothly and powerfully thanks to the heavy-duty arm of the lever, while the enlarged end offers an effective grip.
Manoeuvre angle limitation
A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.