GVI Bearing support for rollers

for idler roller, technopolymer, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

Polyamide based (PA) technopolymer, black colour.

Protective shield

Polyamide-based (PA) technopolymer, grey colour.

Bearing

Chrome steel.

General information

Features and applications

Bearing supports for GVI idler rollers are inserted into the ends of the tubes of the conveyor rollers (Fig.1).

Recommended maximum load: 200 [N].

GVI - Bearing support for rollers 
Special executions on request

Special executions on request

  • Stainless steel bearing.
  • Versions for tubes with an external diameter of 60 mm and an internal diameter of 54.5, 56 and 57 mm.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT