GN 113.8 Quick release pins

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Pin and push button

AISI 630 hardened stainless steel.

Balls

AISI 420C stainless steel.

Spring

AISI 631 stainless steel.

Handle

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, provided with holes for security ring.

Working temperature

From -30°C to +80°C.

General information

Features and applications

GN 113.8 ball lock pins are generally used for quick mounting between components or parts to be machined, in particular for elements which need to be removed and reset continuously.

GN 113.8 - Ball Lock Pins 
Accessories

Accessories on request

To optimise the use of these ball lock pins, have been designed:

Instructions of use

Instructions of use

By pressing the push button the two balls are freed and the pin can be pulled-out or inserted.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT