GN 113.6 Ball Lock Pins

Stainless Steel, Knob Plastic

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Pin and push button

AISI 630 stainless steel.

Balls

AISI 420C stainless steel.

Spring

Stainless steel.

Knob

Glass-fibre reinforced polyamide based (PA) technopolymer, black and red colour, provided with holes for security ring

Working temperature

From -30°C to +80°C.

General information

Features and applications

GN 113.6 ball lock pins are generally used for quick fixation or connection of parts to be machined, in particular for elements which need to be removed and reset continuously.

GN 113.6 - Ball Lock Pins 
Accessories

Accessories on request

To optimise the use of these ball lock pins, have been designed:

Instructions of use

Instructions of use

By pressing the push button the two balls are freed and the pin can be pulled-out or inserted.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT