AVM Spring mounts

Rubber and steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body and no-slip coating

NBR rubber.

Hardness 60 Shore A ±5.

Spring and plate

Zinc-plated steel.

Spring caps

Aluminium.

General information

Features and applications

AVM spring mounts comprise a body and a non-slip coating fixed to the lower part with a zinc-plated screw, and a spring on which two caps with pass-through holes at the ends are fixed.

They are generally used for vibration isolation in compression.

Vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to health;
  • noise.

They are particularly suitable for use with HVAC, compressors, refrigeration units, centrifuges, crushers, vibrating screens and generators.

See High performance vibration dampers - Characteristics and selection criteria.

Other executions

Special executions on request

  • Vibration dampers with one spring, with pins or threaded holes with a baseplate.
  • Vibration dampers with spring, with two plates.
  • Vibration dampers with spring, with one or two plates and pins for transport.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.