SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Mesh
AISI 304 stainless steel.
Standard executions
- AVF-A: plain pass-through hole.
- AVF-SH: plain pass-through hole for countersunk-head screws.
Features and applications
They are generally used for vibration isolation in compression.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
They are particularly suitable for use with thrusters, electromechanical equipment, industrial refrigerants, pipe supports, flooring and train carriage panelling.
See High performance vibration dampers - Features and guidelines for the choice.