SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Rubber and steel or rubber and stainless steel
Vibration-damping body
Natural rubber NR, black colour.
- DVE: hardness 40, 60 Shore A ±5.
- DVE-SST: hardness 60 Shore A ±5.
Standard executions
- DVE-A:zinc-plated steel oval mounting flange, base plate and tapped boss.
- DVE-SST-A: AISI 304 stainless steel oval mounting flange, base plate and tapped boss.
- DVE-B: zinc-plated steel square mounting flange, base plate and tapped boss.
- DVE-SST-B: AISI 304 stainless steel square mounting flange, base plate and tapped boss.
Features and applications
DVE rubber buffers are composed of two metallic elements joined together by a rubber anti-vibration body. A round element with a boss with a threaded pass-through hole constitutes the base for fixing the vibrating machine. Another element, oval or square shaped, constitutes the flange for fastening to the floor.
Generally used for applications with rotary machines that do not present big dynamic imbalances, where elasticity is required both vertically and transversely.
They are therefore very suitable for use with compressors, fans, vibrating feeders, rotary pumps or electric motors.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- noise and thus also damage to human health.
Load diagrams for each single code are available on request.
Special executions on request
- AISI 304 stainless steel elements and NR natural rubber with hardness 40 tolerance ± 5 Shore A.
- Executions with AISI 316 stainless steel mounting flange, base plate and tapped boss.
- NR natural rubber executions with different hardness.