San - Antimicrobial
Thumb knobs
ELESA thumb knobs include knurled knobs and grip knobs and are available in different shapes, dimensions and materials. They are designed to be compatible with various types of equipment and offer users the maximum ergonomic, safe, and comfortable grip when doing everyday tasks in a wide range of conditions.
Clamping wing knobs in particular, have an ergonomic shape with slightly concave marks on the wings to facilitate correct finger positioning in order to apply the maximum force when tightening. Knurled knobs are designed with a built-in structure that allows a secure and comfortable grip. They are also highly sensitive, enabling the operator to make extremely precise adjustments.
Several thumb knobs are included in our High Performing Lines collections:
- Clean: Smooth surfaces and an all-white colour scheme for easy cleaning, ideal for medical equipment
- Elecolors: ELESA’s proprietary five-color system, for aesthetic compatibility and differentiation of machine functions, improving safety
- ESD: Components are specially formulated to prevent the accumulation of electrostatic charge
- INOX-Stainless Steel: Components offer excellent corrosion resistance, ideal for food processing, pharmaceutical and chemical needs
- Soft-Touch: Provides a firm, comfortable grip even under unfavourable conditions
The wide range of ELESA thumb knobs offers multiple clamping elements that have been specially designed for safe and easy manual tightening of various components. Choose from blind hole, threaded screw, and pass-through hole assemblies to find the components best suited to your needs. ELESA thumb knobs are available in a range of materials, including technopolymer, duroplast, steel and stainless steel.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in thumb knobs or to inquire about a specific size or material and common customization options. Check out our newest offerings and request a catalogue to see all of our quality components at a glance. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.