San - Antimicrobial
Polyurethane castors and wheels
ELESA industrial polyurethane castors are the ideal addition to your production facilities or warehouse. They feature injection molded wheels and can be used on both dollies and carts to move or reorganize stock and equipment, among other everyday tasks. Polyurethane castors are best used on smooth surfaces and come in a range of strengths that can support medium to extra heavy loads, with max load carrying capacities that range from 1,400 to 25,000 N.
ELESA polyurethane castors and wheels can be used for both manual and mechanical handling and are available for use in ESD protected environments as well. Wheel bodies for castors can be polymer, aluminum, or cast iron. Bracket supports can be stationary, or include a rotating plate outfitted with ball bearings for a smooth turning motion and excellent maneuverability. They are available in both steel and stainless steel, the latter of which are part of our INOX line of high performing products and are ideal for use in environments where corrosion-resistant materials are required.
Industrial castors and wheels are available both with or without brakes, as both singular or twin castors, and in a dozen diameters–you are certain to find the size you need for your application and specific environmental factors, like moisture and various chemical agents. They offer excellent rolling resistance, elasticity features, a high resistance to wear and tear, and can be used in situations that require frequent cleaning cycles and high levels of hygiene.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Take a look at our newest offerings and get in touch with our sales team to learn more about our available options in polyurethane castors, or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance and check out our Technical Data page for more detailed information on the polyurethane castors and wheels we offer. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.