Oil electrical level indicators
ELESA oil electrical level indicators are made for use in connection with monitoring the oil level in a tank or system, specifically when this needs to be done electronically. If you often find yourself in situations where visual inspection is difficult or unreliable, then oil electrical level indicators are an elegant solution to this problem. Use these components to guarantee smooth operation by triggering an alarm if oil levels fall outside of a predetermined, ideal range. Industrial equipment like transformers, gearboxes, and reservoirs benefit greatly from this time-saving, efficient method of monitoring. Oil electrical level indicators also lend themselves to remote use and are ideal for preventive maintenance.
Our range of electric oil level indicators includes various models that differ in features and performance. Choose from indicators with temperature sensors, MAX electrical temperature sensors, electric temperature probes, MIN level electrical sensors, and MAX temperature electrical sensors.
The HCX series electric oil level indicators, with sensors for level control and sensors or probes for temperature control, are entirely made of different transparent plastic materials. They guarantee a 180° visibility of the measured fluid and are assembled using an ultrasonic welding process for the perfect seal. An additional, practical feature is the magnifying lens that amplifies visibility and facilitates easy temperature reading.
ELESA oil electrical level indicators are available in technopolymer and stainless steel and several products are featured in our INOX - Stainless steel High Performing Line, ideal for use in corrosive environments and in the food processing, pharmaceutical and chemical industries.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in oil electrical level indicators or to inquire about a specific size or material and common customization options. Check out our newest selections and request a catalogue to see all of our quality components at a glance. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.