San - Antimicrobial
Leveling feet
ELESA offers a wide range of levelling feet made to be compatible with varied production and industrial setups. A variety of base diameters are available (25-200 mm) to ensure the right fit with both existing and new equipment. Whether you are in the mechanical, machinery or industrial equipment sector, our array of levelling feet can help to add a vital layer of security and stability to your facilities. No-slip NBR rubber disks ensure perfect anchoring and prevent separation in the case of vibration during transport or mounting. Many options are also available for situations where corrosion resistance or hygiene are a must, including several components that are FDA/CFIA compliant.
ELESA levelling feet are available in the following materials:
Technopolymer bases improve the overall aesthetic of levelling feet while also facilitating and improving cleaning ability. The combination of technopolymer bases with galvanized or AISI 304 stainless steel stems further improves sturdiness and durability. If ground mounting is necessary or preferred, our options in levelling feet can help to fill that need as well.
Our full line of levelling feet includes items within a few of our High Performing Lines:
ESD (Electrostatic Discharge): This special, conductive technopolymer does not allow for accumulation of electrostatic charge and complies with EN 100015/1 and IEC 61340-5-1 standards. ESD levelling feet are ideal for electronic component assembly lines and other environments that protect against ESD.
INOX (Stainless Steel): The INOX line features components made with technopolymer and stainless steel. INOX levelling feet offer high resistance to corrosion in environments where this is important or legally required, from indoor food and chemical applications to outdoor settings that are exposed to harsh environmental conditions.
SUPER-Technopolymer: SUPER-technopolymers are engineered plastic materials that are often used to replace metal in common applications. SUPER-Technopolymer levelling feet offer high mechanical performance, corrosion resistance, lightness, a non-magnetic nature, low friction coefficient, thermal insulation, and little need for maintenance.
Get in touch with our sales team to learn more about our wide array of levelling feet or to inquire about a specific size or material. Check out our newest product offerings in this line and request a catalogue to see all of our quality machine components at a glance. Streamline and maximize your production goals with high-quality, genuine ELESA parts.