San - Antimicrobial
Hinges for a thin frame
ELESA hinges for thin frames are low-profile options for applications that have tight space margins. Several models also feature an attractive design that is ideal for use on machinery and in plant settings where a well-designed and stylish appearance is important. ELESA hinges offer both form and function for your modern production facility. Opt for concealed and tamper-proof rear mounting for a sleeker appearance.
ELESA hinges for thin frames or doors are available with both panels of equal size, or with bodies of different dimensions for especially narrow space limitations. Certain thin-frame hinges are crafted with mounting holes that line up with typical or traditional hinges, for easier replacement and retrofitting. Hinges are available in pass-through hole, threaded screw, and blind hole assembly in measurements of 3, 3.5, 4, 4.5, 5, 5.5, 6, and 6.5 millimeters, for all of your diverse thin frame hinge needs. Hinges are also available for welding applications, either with or without bores and a lubricating nipple.
Our thin-frame hinges offer an array of configurations as well, with raised bodies, bodies on the same plane, and opening either to the left or right side. Pass-through holes can be used with countersunk head screws or are equipped with a threaded hole or stud. Choose from technopolymer, steel, stainless steel, aluminum, and die-cast zinc alloy for a thin frame hinge that will fit perfectly with existing hardware and fixtures.
ELESA hinges for thin frames are available as part of several of our high performing lines collections:
- INOX - Stainless Steel: resistant to corrosion and harsh environments
- SUPER-Technopolymer: modern plastics with high mechanical performance, corrosion resistance, and lightweight construction
For each model of hinge you can find the maximum working load and the breaking load in the General Information tab that is within the Technical Specifications section, located near the bottom of every product page. To choose the best type and the right number of hinges for your intended use, see our guidelines for the correct application of plastic hinges.
Get in touch with our sales team to learn more about our available options in hinges or to inquire about a specific size, material, or customization options. Check out our newest offerings in this family of products, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.